IESNA:LM-63-2002
[TEST]P947041
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2C-735-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 70 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]14886
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 100.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
2988.2 2989.8 2983.5 2970.1 2892.2 2811.1 2797.7 2862.2 3011.8 3211.1
3452 3729.2 4021.3 4234.7 4398.5 4560.7 4708.7 4797.7 4828.4 4795.3
4628.4 4328.4 3944.9 3337 2450.4 1426.8 1107.9 1013.4 900.8 733.9
563.8 437.8 328.4 205.5 117.3 47.2 0
2988.2 2975.6 2969.3 2960.7 2885.1 2802.4 2790.6 2848.9 2992.9 3198.5
3433.1 3700.8 3993 4213.4 4370.9 4536.3 4682.7 4777.2 4821.3 4781.9
4602.4 4308.7 3918.9 3285.1 2373.3 1381.9 1095.3 1003.9 889.8 721.3
556.7 432.3 312.6 197.6 114.2 45.7 0
2988.2 2984.3 2981.1 2972.5 2912.6 2833.1 2807.9 2855.9 2981.9 3174.8
3403.2 3659.9 3949.7 4204.8 4381.2 4544.9 4717.4 4834.7 4907.9 4901.6
4780.4 4511.1 4141.8 3567 2718.9 1607.9 1115 1012.6 918.1 787.4
635.4 472.4 349.6 228.3 124.4 56.7 0
2988.2 2981.1 2977.2 2984.3 2943.3 2874.8 2844.1 2868.5 2956.7 3111.1
3316.6 3545.7 3811.1 4097.7 4326.8 4508.7 4683.5 4835.5 4926 4968.6
4921.3 4756 4461.5 3944.9 3167 2026 1147.3 952 866.2 763.8
655.1 544.1 421.3 281.1 160.6 71.7 0
2988.2 2985.1 2987.4 3003.2 2995.3 2959.1 2914.2 2909.5 2949.6 3041.8
3183.5 3366.2 3585.1 3837.1 4111.9 4366.2 4563.8 4735.5 4887.5 4999.3
5030.8 4961.5 4789 4507.9 3958.3 2983.5 1660.6 842.5 663 558.3
455.1 366.9 285.8 201.6 109.5 40.2 0
2988.2 2989.8 2998.5 3019.7 3040.2 3040.2 3018.9 2999.2 3002.4 3041
3117.4 3237 3398.5 3589 3802.4 4073.3 4361.5 4604.8 4745.7 4811.9
4855.2 4876.4 4869.3 4860.7 4776.4 4280.4 3204.8 1785.1 811.8 521.3
410.2 318.1 232.3 159.8 92.1 33.9 0
2988.2 2991.4 3007.9 3033.1 3069.3 3101.6 3123.7 3141 3139.4 3169.3
3219.7 3296.9 3404 3526.8 3677.2 3860.7 4069.3 4298.5 4504.8 4675.6
4848.1 5041.8 5235.5 5437.1 5686.7 5826.8 5394.5 4267.8 2757.5 1385.1
664.6 408.7 277.2 180.3 103.2 36.2 0
2988.2 2993.7 3016.6 3052.8 3092.2 3131.5 3178.8 3232.3 3296.9 3379.6
3485.1 3606.3 3737.1 3881.9 4054.4 4265.4 4504 4767 5053.6 5363.8
5722.1 6113.5 6551.3 6986.7 7474.9 8042.6 8596.2 8736.3 8227.7 7019
5217.4 3309.5 1929.9 1066.2 470.9 113.4 0
2988.2 3001.6 3029.2 3070.9 3111.8 3148.9 3193.7 3255.2 3326.8 3435.5
3578.8 3743.3 3938.6 4179.6 4472.5 4835.5 5256 5742.6 6267 6802.4
7411.1 7989.1 8671 9363.9 10195.4 11012.7 12052.1 13165.5 14051.3 13958.4
12283.6 9256.8 5851.2 2344.9 428.4 94.5 0
2988.2 3000.8 3034.7 3074.1 3115 3159.1 3205.5 3267.8 3342.6 3450.4
3582.7 3741.8 3930 4171.7 4471.7 4852.8 5289 5816.6 6399.3 6996.1
7622.9 8263.1 8948.9 9697 10495.4 11327.7 12272.6 13299.4 14302.5 14479.7
12808.8 9348.9 5304 1381.1 294.5 87.4 0
2988.2 3000 3026.8 3079.6 3122.9 3170.9 3210.3 3267.8 3346.5 3441
3555.2 3685.1 3833.1 4036.3 4303.2 4626 5016.6 5496.9 6044.2 6641
7241 7856 8491.4 9169.4 9909.6 10637.1 11395.4 12059.2 12563.9 12202.5
10516.7 7247.3 3154.4 608.7 183.5 60.6 0
2988.2 2996.9 3033.1 3078.8 3120.5 3162.2 3201.6 3247.3 3311.1 3379.6
3460.7 3539.4 3618.2 3724.5 3880.4 4086.7 4334.7 4667.8 5059.9 5504
5987.5 6487.5 6978.8 7478 7996.9 8482.8 8970.2 9411.9 9505.6 8682
7000.9 4810.3 2052.8 408.7 122.8 33.9 0
2988.2 2996.9 3026.8 3061.5 3096.1 3117.4 3138.6 3156.7 3173.3 3192.9
3199.2 3178 3137.8 3095.3 3065.4 3063.8 3106.3 3227.6 3424.4 3672.5
3966.2 4289.8 4615.8 4940.2 5255.2 5517.4 5673.3 5760.7 5538.6 4659.1
3416.6 2112.6 842.5 239.4 88.2 22 0
2988.2 2985.9 2992.9 3003.2 2996.9 2955.2 2890.6 2793.7 2666.2 2497.7
2286.6 2041 1796.9 1592.9 1430.7 1296.9 1193.7 1127.6 1093.7 1085.8
1107.1 1149.6 1190.6 1230.7 1249.6 1218.9 1124.4 974 744.1 528.4
384.3 278.7 203.2 142.5 85.8 22.8 0
2988.2 2968.5 2944.1 2896.1 2809.5 2665.4 2472.5 2227.6 1953.6 1704.7
1500.8 1323.6 1159.9 1038.6 972.5 941.7 920.5 894.5 866.9 841
810.2 768.5 719.7 676.4 634.7 592.9 552 507.9 455.9 396.9
336.2 277.2 214.2 147.2 80.3 18.1 0
2988.2 2948.9 2877.2 2755.9 2567 2298.5 2004 1723.6 1517.3 1341.7
1192.1 1107.9 1059.1 1016.5 972.5 935.4 915.8 908.7 895.3 865.4
822.1 778.7 734.7 692.1 645.7 600 553.5 503.9 455.9 403.2
347.2 285 214.2 138.6 70.9 15 0
2988.2 2936.3 2815.8 2618.1 2328.4 1974.8 1675.6 1468.5 1303.2 1200
1151.2 1106.3 1059.1 1008.7 962.2 933.9 925.2 920.5 909.5 874
792.1 745.7 703.9 663.8 626.8 592.1 549.6 502.4 452 395.3
333.9 267.7 198.4 133.9 71.7 19.7 0
2988.2 2915.8 2748.1 2474.8 2100 1731.5 1496.1 1322.1 1227.6 1186.6
1135.4 1085.8 1052 1015.8 966.2 934.7 920.5 901.6 818.1 782.7
770.9 766.2 752.8 731.5 699.2 656.7 596.9 541 479.5 418.1
355.1 292.1 226.8 160.6 94.5 32.3 0
2988.2 2910.3 2705.5 2366.2 1940.2 1607.1 1396.9 1262.2 1222.1 1175.6
1118.9 1080.3 1055.9 1023.6 964.6 924.4 892.9 806.3 776.4 763.8
753.6 751.2 741.7 716.5 673.2 622.1 566.9 507.1 444.9 389
334.6 281.1 229.9 178 178.7 135.4 0
2988.2 2889 2645.7 2262.2 1818.9 1532.3 1337 1250.4 1221.3 1168.5
1114.2 1079.5 1059.1 1026.8 957.5 896.9 817.3 755.1 735.4 717.3
705.5 698.4 666.1 629.9 589 548 500 453.5 402.4 350.4
301.6 251.2 203.9 245.7 220.5 74 0
2988.2 2882.7 2624.4 2225.2 1769.3 1472.5 1297.7 1245.7 1218.9 1167.7
1114.2 1081.9 1066.9 1037 952.8 863.8 759.9 716.5 689 666.9
655.9 631.5 590.6 552.8 514.2 470.9 433.1 395.3 355.1 318.9
300.8 237.8 197.6 273.2 126 31.5 0
2988.2 2892.9 2640.2 2229.9 1780.3 1492.1 1304.7 1248.8 1226.8 1176.4
1118.9 1088.2 1072.5 1045.7 963.8 864.6 758.3 715 685.8 663
650.4 626.8 586.6 551.2 511.8 470.1 428.4 390.6 353.5 309.5
270.9 222.8 197.6 274 108.7 26.8 0
